IESNA:LM-63-2002
[TEST]P944580
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2405-108-1)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB9C-835-U-5WQ
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](9) 80 CRI, 3500K, 615mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE V WIDE OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3500K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]63999
TILT=NONE
234 -1 1 37 11 1 1 1.5 1.5 0
1 1 449.8
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 85
90
5838 5801.4 5724.9 5658.4 5641.7 5648.4 5668.3 5704.9 5738.2 5748.2
5751.5 5801.4 5904.5 6074.2 6356.9 6756.1 7241.8 7827.2 8575.7 9467.2
10478.5 11715.9 13216.2 14922.7 16758.9 18731.5 20624.3 21505.8 20215.1 15621.2
8499.2 2398.4 735.2 435.8 249.5 103.1 0
5838 5818 5738.2 5671.7 5655 5658.4 5678.3 5714.9 5744.9 5754.8
5761.5 5814.7 5914.5 6094.1 6370.2 6772.7 7265.1 7853.9 8622.3 9513.8
10558.3 11832.3 13392.5 15062.4 16931.9 18954.4 20807.2 21605.6 20012.2 15271.9
8103.3 2248.7 711.9 399.2 232.9 93.1 0
5838 5811.4 5734.9 5665 5635.1 5638.4 5648.4 5668.3 5681.7 5695
5714.9 5771.5 5877.9 6047.6 6327 6696.2 7168.6 7727.4 8449.3 9330.8
10431.9 11809.1 13425.7 15222 17084.9 19060.8 20927 21898.3 20717.4 16496.1
9793.2 3612.6 964.7 479 282.8 109.8 0
5838 5798.1 5724.9 5648.4 5608.5 5598.5 5605.1 5608.5 5608.5 5631.8
5665 5728.2 5834.7 6001 6240.5 6593.1 7062.1 7634.3 8356.2 9234.3
10425.2 11849 13665.2 15711 17806.7 19862.5 21781.9 22866.3 22267.6 19147.3
13146.3 6360.3 1916.1 698.6 339.3 106.4 0
5838 5798.1 5728.2 5648.4 5598.5 5588.5 5595.2 5595.2 5595.2 5621.8
5681.7 5738.2 5828 5971.1 6187.3 6513.3 6985.6 7574.4 8299.6 9224.4
10445.2 12071.8 14170.9 16655.8 19210.5 21499.1 23345.3 24516.3 24656 23059.3
18388.9 11060.6 4697 1197.5 402.5 93.1 0
5838 5788.1 5718.2 5638.4 5585.2 5575.2 5585.2 5598.5 5598.5 5625.1
5688.3 5734.9 5804.7 5957.8 6187.3 6513.3 6972.3 7574.4 8312.9 9287.6
10561.6 12311.4 14659.9 17524 20431.3 22956.1 24805.7 26182.8 27027.8 26488.9
22959.5 16120.2 7720.8 2425 515.6 119.8 0
5838 5798.1 5724.9 5641.7 5588.5 5575.2 5581.9 5595.2 5595.2 5621.8
5681.7 5744.9 5834.7 5981 6207.2 6539.9 7005.6 7591.1 8322.9 9247.7
10468.5 12098.5 14207.5 16655.8 19183.9 21522.4 23451.8 24795.7 24975.3 23218.9
18811.3 11486.4 4514.1 1164.3 336 89.8 0
5838 5804.7 5734.9 5651.7 5598.5 5585.2 5595.2 5605.1 5615.1 5641.7
5685 5754.8 5867.9 6037.6 6280.4 6616.4 7092.1 7670.9 8392.7 9297.6
10495.1 12005.3 13831.6 15824.1 17863.3 19922.4 21875 22969.4 22221 19297
13522.2 6500 1939.3 728.5 346 106.4 0
5838 5814.7 5741.5 5661.7 5618.4 5611.8 5625.1 5651.7 5675 5698.3
5728.2 5788.1 5904.5 6087.5 6360.3 6736.2 7205.2 7774 8485.9 9347.4
10438.5 11792.4 13379.2 15112.3 16921.9 18877.9 20800.6 21768.6 20750.7 17257.9
10904.2 4284.5 1227.5 585.5 312.7 126.4 0
5838 5821.4 5744.9 5665 5628.4 5625.1 5648.4 5695 5734.9 5758.2
5781.4 5841.3 5951.1 6137.4 6423.5 6826 7318.3 7913.7 8645.6 9530.4
10555 11829 13296 14942.6 16692.3 18631.7 20477.9 21203.1 19832.6 15395
8436 2541.4 775.1 392.5 209.6 83.2 0
5838 5818 5744.9 5665 5628.4 5628.4 5651.7 5695 5738.2 5758.2
5778.1 5828 5941.1 6117.4 6400.2 6792.7 7281.7 7903.8 8638.9 9477.2
10485.1 11705.9 13166.3 14822.9 16492.8 18432.1 20318.2 21209.7 20052.1 15857.4
8984.9 2824.2 818.3 425.8 219.5 76.5 0
